Danfoss Everflex
PT-PUSHER
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT-PUSHER
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Pusher | |
| Machine mountable | No | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | .1 lb | |
| Packaged Width | 4 in | |
| Product color/finish | Black Oxide | |
| Product Height | 1.125 in | |
| Product Length/Depth | 2.125 in | |
| Product material | Carbon Steel | |
| Product Type | Pusher Adapter | |
| Product Volume | 2.689 in³ | |
| Product Width | 1.125 in | |
| Sub-brand | Everflex | |
| Trade Name | None | |
| UPC | 678146032997 |