Boston by Danfoss
PT20006NA-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT20006NA-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Air and general purpose. | |
| Bend radius - min | 1.5 in | |
| Brand | Boston by Danfoss | |
| Burst pressure | 165 Psi | |
| Certification(s) | NSF-51 | |
| Color | Natural | |
| Compliance(s) | FDA Approved | |
| Conductivity | Conductive | |
| Construction | Extruded | |
| Cover material | PVC | |
| Dash size | -6 | |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability | |
| Inside diameter | .26 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .375 in | |
| Packaged Height | 4.016 in | |
| Packaged Length | 14.016 in | |
| Packaged Volume | 788.936 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 14.016 in | |
| Product Height | .375 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Industrial Hose | |
| Product Volume | 173.28 in³ | |
| Product Weight | 3 lb | |
| Product Width | .375 in | |
| Qualified hose fittings | Polyline, SelfAlign with 2030x insert, Compression with 2030x insert, Molded Compression | |
| Reinforcement material | None | |
| Sub-brand | None | |
| Trade Name | Clearforce | |
| Tube material | Polyvinyl Chloride (PVC) | |
| Tube wall thickness | .057 in | |
| UNSPSC | 40183002 | |
| UPC | 725975016190 | |
| Working pressure | 55 Psi | |
| Working temperature - max | 105 °F | |
| Working temperature - min | -5 °F |