Boston by Danfoss
PT20008NA-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT20008NA-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air and general purpose. |
| Bend radius - min | 2 in |
| Brand | Boston by Danfoss |
| Burst pressure | 135 Psi |
| Certification(s) | NSF-51 |
| Color | Natural |
| Compliance(s) | FDA Approved |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | PVC |
| Dash size | -8 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Fluid compatibility | Acrylonitrile, Air, Aluminum Chloride, Aluminum Fluoride, Aluminum Hydroxide, Aluminum Sulfate, Alums, Ammonia Solution (10%), Ammonium Chloride, Ammonium Nitrate, Ammonium Sulfate, Animal Oils And Fats, Anti-Freeze (Glycol Base), Barium Chloride, Barium Hydroxide, Barium Sulfide, Beet Sugar Liquors, Borax, Boric Acid, Brine, Calcium Bisulfite, Calcium Chloride, Calcium Hydroxide, Calcium Hypochlorite, Cane Sugar Liquors, Carbon Dioxide (Dry), Castor Oil, Citric Acid, Copper Chloride, Copper Sulfate, Corn Syrup (Non-Food), Ethylene Glycol, Fatty Acids, Ferric Chloride, Ferric Sulfate, Fertilizer Solution (Water Base), Glycerine, Glycerol, Greases, Green Sulfate Liquor, Houghto Safe 5046, 5047F, Hydrobromic Acid, Hydrochloric Acid, Hydrocyanic Acid, Hydrofluosilicic Acid, Isopropyl Alcohol, Lacquer Solvents, Lactic Acid, Lime Sulfur, Linseed Oil, Lubricating Oils, Lye, Magnesium Chloride, Magnesium Hydroxide, Magnesium Sulfate, Nickel Acetate, Nickel Chloride, Nitric Acid (Under 35%), |
| Inside diameter | .38 in |
| Lay line style | Ink Jet |
| Outside diameter | .5 in |
| Packaged Height | 4.016 in |
| Packaged Length | 14.016 in |
| Packaged Volume | 788.936 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 14.016 in |
| Product Height | .5 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 300 in³ |
| Product Weight | 5 lb |
| Product Width | .5 in |
| Qualified hose fittings | Polyline, SelfAlign with 2030x insert, Compression with 2030x insert, Molded Compression |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | Clearforce |
| Tube material | Polyvinyl Chloride (PVC) |
| Tube wall thickness | .06 in |
| UNSPSC | 40183002 |
| UPC | 725975016206 |
| Working pressure | 45 Psi |
| Working temperature - max | 105 °F |
| Working temperature - min | -5 °F |