Boston by Danfoss
PT20010NA-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT20010NA-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air and general purpose. |
| Bend radius - min | 2.5 in |
| Brand | Boston by Danfoss |
| Burst pressure | 90 Psi |
| Certification(s) | NSF-51 |
| Color | Natural |
| Compliance(s) | FDA Approved |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | PVC |
| Dash size | -10 |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Inside diameter | .5 in |
| Lay line style | Ink Jet |
| Outside diameter | .625 in |
| Packaged Height | 6.496 in |
| Packaged Length | 22.007 in |
| Packaged Volume | 3219.402 in³ |
| Packaged Weight | .08 lb |
| Packaged Width | 22.52 in |
| Product Height | .625 in |
| Product Length/Depth | 100 ft |
| Product Type | Industrial Hose |
| Product Volume | 476.28 in³ |
| Product Weight | 6 lb |
| Product Width | .625 in |
| Qualified hose fittings | Polyline, SelfAlign with 2030x insert, Compression with 2030x insert, Molded Compression |
| Reinforcement material | None |
| Sub-brand | None |
| Trade Name | Clearforce |
| Tube material | Polyvinyl Chloride (PVC) |
| Tube wall thickness | .062 in |
| UNSPSC | 40183002 |
| UPC | 725975016213 |
| Working pressure | 30 Psi |
| Working temperature - max | 105 °F |
| Working temperature - min | -5 °F |