
Weatherhead by Danfoss
PT23002NA-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT23002NA-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Air and general purpose. |
| Bend radius - min | .75 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 1000 Psi |
| Certification(s) | FDA 21CFR177.1500 |
| Color | Natural |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Polyamide |
| Dash size | -2 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .1 in |
| Lay line style | Ink Jet |
| Length configuration | 100, 1,000 |
| Outside diameter | .125 in |
| Packaged Height | 4.016 in |
| Packaged Length | 14.488 in |
| Packaged Volume | 872.757 in³ |
| Packaged Weight | .01 lb |
| Packaged Width | 15 in |
| Product Height | .125 in |
| Product Length/Depth | 100 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 1.563 in³ |
| Product Weight | .01 lb |
| Product Width | .125 in |
| Qualified hose fittings | Push to Connect, Minibarb |
| Reinforcement material | UV Stabilized |
| Sub-brand | None |
| Trade Name | PT230 Series |
| Tube material | Polyamide |
| Tube wall thickness | .015 in |
| UNSPSC | 40183000 |
| UPC | 725975016268 |
| Working pressure | 300 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -40 °F |