
Weatherhead by Danfoss
PT23006NA-100
PT230 tubing
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | Air and general purpose. |
Bend radius - min | 2.25 in |
Brand | Weatherhead by Danfoss |
Burst pressure | 1000 Psi |
Certification(s) | FDA 21CFR177.1500 |
Color | Natural |
Conductivity | Conductive |
Construction | Extruded |
Cover material | Polyamide |
Dash size | -6 |
Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
Inside diameter | .3 in |
Lay line style | Ink Jet |
Length configuration | 100, 1,000 |
Outside diameter | .375 in |
Packaged Height | 4.016 in |
Packaged Length | 14.488 in |
Packaged Volume | 872.757 in³ |
Packaged Weight | .071 lb |
Packaged Width | 15 in |
Product Height | .375 in |
Product Length/Depth | 100 ft |
Product Type | Thermoplastic Specialty Hose and Tubing |
Product Volume | 14.063 in³ |
Product Weight | .071 lb |
Product Width | .375 in |
Qualified hose fittings | SelfAlign, Compression, Push to Connect, Push to Connect Flow Control, Push to Connect Plus |
Reinforcement material | UV Stabilized |
Sub-brand | None |
Trade Name | PT230 Series |
Tube material | Polyamide |
Tube wall thickness | .04 in |
UNSPSC | 40183000 |
UPC | 725975016350 |
Working pressure | 300 Psi |
Working temperature - max | 180 °F |
Working temperature - min | -40 °F |