Weatherhead by Danfoss
PT24004GN-1000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT24004GN-1000
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Liquid and gas. |
| Bend radius - min | .75 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 600 Psi |
| Certification(s) | FDA 21CFR177.1500 |
| Color | Green |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Polyethelene |
| Dash size | -4 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .125 in |
| Lay line style | Ink Jet |
| Length configuration | 100, 1000 |
| Outside diameter | .25 in |
| Packaged Height | 7.5 in |
| Packaged Length | 17 in |
| Packaged Volume | 2040 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 16 in |
| Product Height | .125 in |
| Product Length/Depth | 1000 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 15.625 in³ |
| Product Weight | 15 lb |
| Product Width | .125 in |
| Qualified hose fittings | Minibarb, Polyline, SelfAlign, Compression with 2030 insert, Push to Connect, Push to Connect Flow Controls, Push to Connect Plus, Molded Compression |
| Reinforcement material | UV Stabilized |
| Sub-brand | None |
| Trade Name | PT240 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .062 in |
| UNSPSC | 40183004 |
| UPC | 725975754054 |
| Working pressure | 200 Psi |
| Working temperature - max | 135 °F |
| Working temperature - min | -40 °F |