Weatherhead by Danfoss
PT24006OR-100
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT24006OR-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Liquid and gas. | |
| Bend radius - min | 1.5 in | |
| Brand | Weatherhead by Danfoss | |
| Burst pressure | 400 Psi | |
| Certification(s) | FDA 21CFR177.1500 | |
| Color | Orange | |
| Conductivity | Conductive | |
| Construction | Extruded | |
| Cover material | Polyethelene | |
| Dash size | -6 | |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Length configuration | 100, 1000 | |
| Outside diameter | .375 in | |
| Packaged Height | 4.488 in | |
| Packaged Length | 12 in | |
| Packaged Volume | 646.272 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 12 in | |
| Product Height | .25 in | |
| Product Length/Depth | 100 ft | |
| Product Type | Thermoplastic Specialty Hose and Tubing | |
| Product Volume | 6.25 in³ | |
| Product Weight | 2.4 lb | |
| Product Width | .25 in | |
| Qualified hose fittings | Minibarb, Polyline, SelfAlign, Compression with 2030 insert, Push to Connect, Push to Connect Flow Controls, Push to Connect Plus, Molded Compression | |
| Reinforcement material | UV Stabilized | |
| Sub-brand | None | |
| Trade Name | PT240 Series | |
| Tube material | Polyethylene | |
| Tube wall thickness | .062 in | |
| UNSPSC | 40183004 | |
| UPC | 725975016510 | |
| Working pressure | 135 Psi | |
| Working temperature - max | 135 °F | |
| Working temperature - min | -40 °F |