Weatherhead by Danfoss
PT24012NA-100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT24012NA-100
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Liquid and gas. |
| Bend radius - min | 3 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 210 Psi |
| Certification(s) | FDA 21CFR177.1500 |
| Color | Natural |
| Conductivity | Conductive |
| Construction | Extruded |
| Cover material | Polyethelene |
| Dash size | -12 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .56 in |
| Lay line style | Ink Jet |
| Length configuration | 100 |
| Outside diameter | .75 in |
| Packaged Height | 4.488 in |
| Packaged Length | 19.488 in |
| Packaged Volume | 1794.023 in³ |
| Packaged Weight | .1 lb |
| Packaged Width | 20.512 in |
| Product Height | .75 in |
| Product Length/Depth | 100 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 56.25 in³ |
| Product Weight | 7.6 lb |
| Product Width | .75 in |
| Qualified hose fittings | Minibarb, Polyline, SelfAlign, Compression with 2030 insert, Push to Connect, Push to Connect Flow Controls, Push to Connect Plus, Molded Compression |
| Reinforcement material | UV Stabilized |
| Sub-brand | None |
| Trade Name | PT240 Series |
| Tube material | Polyethylene |
| Tube wall thickness | .094 in |
| UNSPSC | 40183004 |
| UPC | 725975016619 |
| Working pressure | 70 Psi |
| Working temperature - max | 135 °F |
| Working temperature - min | -40 °F |