Weatherhead by Danfoss
PT30844GN-1000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
PT30844GN-1000
Product specifications
Characteristic | Value |
|---|---|
| Application | Liquid and gas. |
| Bend radius - min | 5 in |
| Brand | Weatherhead by Danfoss |
| Burst pressure | 9600 Psi |
| Color | Green |
| Construction | Extruded |
| Cover material | Polyethelene |
| Dash size | -44 |
| Feature | UV resistance last longer than all competitorsHundreds of styles to choose fromRugged enough to stand up to the toughest applications |
| Inside diameter | .37 in |
| Lay line style | Ink Jet |
| Outside diameter | .495 in |
| Product Height | .125 in |
| Product Length/Depth | 1000 ft |
| Product Type | Thermoplastic Specialty Hose and Tubing |
| Product Volume | 202.8 in³ |
| Product Weight | 0 lb |
| Product Width | .125 in |
| Reinforcement material | UV Stabilized |
| Sub-brand | None |
| Trade Name | PT308 Tubing |
| Tube material | Polyethylene |
| Tube wall thickness | .039 in |
| UPC | 639789277978 |
| Working pressure | 2400 Psi |
| Working temperature - max | 500 °F |
| Working temperature - min | -65.2 °F |