PUMP-VAR DISPL 90PV055
PV055-601
Model code: 90L055-MA-1-AB-60-D-3-S1-L-E3-FAA-42-42-24
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
PV055-601
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | 3 |
| G: ENDCAP PORTS OSK TEMP | 60 | 60 |
| H: CHARGING SYSTEM OSK TEMP | L | L |
| J: AUXILARY MOUNT PAD OSK TEMP | AB | AB |
| K: CHARGE PRESS SETT OSK TEMP | 24 | 24 |
| L: INPUT SHAFT OSK TEMP | S1 | S1 |
| M: CONTROLS OSK TEMP | MA | MA |
| N: FILTRATION OSK TEMP | D | D |
| P: HIGH PRES REGUL OSK TEMP | 1 | 1 |
| SERIES 90 PUMP TYPE OSK TEMP | 90L055 | ***: NONE |
| Size/Dimensions | 0,01 | |
| T: CONTROL ORIFICES OSK TEMP | E3 | |
| W: SPEC HARDWARE FEAT OSK TEMP | FAA | FAA |
| Y: HIGH PRESS SETT A OSK TEMP | 42 | 42 |
| Z: HIGH PRESS SETT B OSK TEMP | 42 | 42 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |