PUMP-VAR-DISPL, CW S42PV028
PVM28-505
Model code: 42-R-28-D-ZNA8-10-A-N-N-N-E-N-A-34-34-B-N-N-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
PVM28-505
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 28 | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING |
| C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
| D: CONTROL TYPE | ZNA8 | MDC, Linear, Zero Deadband, Low Force Torsion Spring, Switch - None, Neutral Override - 12V Weatherpack, Special Gain for RollerApplication |
| E: CONTROL RESPONSE TIME | 10 | SPECIAL (2 x 0.725, 4.0, 4.0, 2 x 0.725) |
| F: PORT STYLE/HOUSING | A | Base: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | N | None (External charge supply, No Adapter) |
| G: CHARGE/IMPLEMENT PUMP | N | NONE (w/spacer - not available for rear auxillary mounting pad option N) |
| S: CHARGE RELIEF SETTING | E | 18 BAR (261 PSI) |
| T: SPECIAL DRIVE FEATURES | N | NONE |
| U: REAR AUXILARY MOUNTING PAD | A | SAE-A, 9Tooth |
| H: SYS PRS PROTECTION - PORT A | 34 | 345BAR (5000PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 34 | 345BAR (5000PSI) HPRV |
| K: LOOP BYPASS VALVE | B | BYPASS VALVE |
| L: DISPL LIMITERS - SIDE 1 | N | NONE |
| M: DISPL LIMITERS - SIDE 2 | N | NONE |
| N: SPECIAL HDWR | NNN | NONE |
| P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| ROTATION | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |