PUMP-VAR-DISPL, CW S42PV028
PVM28-609
Model code: 42-R-2Y-D-ANM5-02-A-N-N-N-G-B-B-B3-B3-N-B-B-YNN-ENN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
PVM28-609
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 2Y | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
| C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
| D: CONTROL TYPE | ANM5 | MDC, Linear, Std-Deadband, Low Force Torsion Spring, Switch-None, Double Solenoid(Brake Release, Motor Shift)-12V-2pin-Packard,Clevis-Handle, High Gain Spool |
| E: CONTROL RESPONSE TIME | 02 | MEDIUM (1.0, 4.0, 4.0, 1.0) |
| F: PORT STYLE/HOUSING | A | Base: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | N | None (External charge supply, No Adapter) |
| G: CHARGE/IMPLEMENT PUMP | N | NONE (w/spacer - not available for rear auxillary mounting pad option N) |
| S: CHARGE RELIEF SETTING | G | 22 BAR (319 PSI) |
| T: SPECIAL DRIVE FEATURES | B | XDC WITH STANDARD CPRV (Charge pressure relief valve with woodruff key slot adjustment) (Japan Only) |
| U: REAR AUXILARY MOUNTING PAD | B | SAE-B, 13Tooth |
| H: SYS PRS PROTECTION - PORT A | B3 | 230BAR (3330PSI) HPRV, special 60 degree cone angle (Japan only) |
| J: SYS PRS PROTECTION - PORT B | B3 | 230BAR (3330PSI) HPRV, special 60 degree cone angle (Japan only) |
| K: LOOP BYPASS VALVE | N | NONE |
| L: DISPL LIMITERS - SIDE 1 | B | ADJUSTABLE LIMITER SET TO 96% MAX |
| M: DISPL LIMITERS - SIDE 2 | B | ADJUSTABLE LIMITER SET TO 96% MAX |
| N: SPECIAL HDWR | YNN | NONE (CP15 Osaka valve plate, (Japan Only) |
| P: SPECIAL FEATURES (NON-HDWR) | ENN | BLACK PAINT, BLACK TAG, DAIKIN LOGO |
| Rotation | R | Right-hand, CW |
| Size/Dimensions | 0,01 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |