PUMP-VAR DISPL, CW S42PV041
PVM51-604
Model code: 42-R-5B-E-G5C4-50-1-N-E-3-R-C-6-C4-C4-B-1-1-YBA-NTV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 42 axial piston pumps
PVM51-604
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 5B | 51cc/REV (3.11 CU. IN.) W/O SPEED SENSING (No Undercut, Tuff Tride Block + Special Piston) |
| C: INPUT SHAFT CONFIGURATION | E | 19 TEETH 16/32 PITCH |
| D: CONTROL TYPE | G5C4 | NFPE, Bolt-On-12V, Current Range: 500-800mA, Connector: Econoseal, with additional Brake Override Solenoid |
| E: CONTROL RESPONSE TIME | 50 | NO ORIFICE (PREFERRED) |
| F: PORT STYLE/HOUSING | 1 | FNR/NFPE - Base: SAE Threaded O-ring Boss Ports, No loop flushing, Integral Full Flow Filtration, Speed Sensor Possible |
| Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
| R: FILTRATION | E | Remote Pressure (Full Flow), No Adapter, Smaller Port Sizes |
| G: CHARGE/IMPLEMENT PUMP | 3 | Internal Charge and Auxiliary Flow Pump, 15.6 cc/rev |
| S: CHARGE RELIEF SETTING | R | Customer Specific Pressure @ Customer Specific Flow (Japan Option) |
| T: SPECIAL DRIVE FEATURES | C | NFP WITH STANDARD CPRV using Woodruff key slot adjustment & Servo- Special Spring Seats (Japan Only) |
| U: REAR AUXILARY MOUNTING PAD | 6 | SAE B-B, 15 TOOTH, WITH CHG & CASE CONNECTIONS FOR SECOND PUMP (FTB TANDEM FRONT PUMP), (Japan Option) |
| H: SYS PRS PROTECTION - PORT A | C4 | 345BAR (5000PSI) HPRV, special 60 degree cone angle (Japan only) |
| J: SYS PRS PROTECTION - PORT B | C4 | 345BAR (5000PSI) HPRV, special 60 degree cone angle (Japan only) |
| K: LOOP BYPASS VALVE | B | BYPASS VALVE |
| L: DISPL LIMITERS - SIDE 1 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| M: DISPL LIMITERS - SIDE 2 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
| N: SPECIAL HDWR | YBA | CP15-3° index shift- Valve plate, (41/51cc CW only), (Japan Only) |
| P: SPECIAL FEATURES (NON-HDWR) | NTV | BLACK PAINT, ORANGE TAG, DANFOSS LOGO |
| Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |