Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QA0012
Q6U-2.50X5.50-C-0.63-2-N -L-L-1-1-QA0012
QA0012
Where to buy
Export PDF
Tools
Add to comparison
QA0012
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.000
Product height mm
76.200
Product length in
12.063
Product length mm
306.400
Product width in
5.000
Product width mm
127.000
Sub brand
HYDRO-LINE
Hydro-Line