Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QA00G6
Q6C-3.25X28.00-C-1.00-2-N-N-H-2-2
QA00G6
Tools
Add to comparison
Add to comparison
QA00G6
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
36.500
Product length mm
927.100
Product width in
3.750
Product width mm
95.250
Sub brand
HYDRO-LINE
Hydro-Line