Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QA00H0
Q6F-3.25X24.00-B-1.00-2- N-X-N-1-1-Q
QA00H0
Tools
Add to comparison
Add to comparison
QA00H0
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
32.125
Product length mm
815.975
Product width in
5.500
Product width mm
139.700
Sub brand
HYDRO-LINE
Hydro-Line