Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QA00L9
Q6FB-2.00X8.00-N-0.63-2-N-N-H-1-1-QA00L
QA00L9
Where to buy
Export PDF
Tools
Add to comparison
QA00L9
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
14.500
Product length mm
368.300
Product width in
4.125
Product width mm
104.775
Sub brand
HYDRO-LINE
Hydro-Line