Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB0002
Q6K-4.00X17.13-B-1.38-M-N-N-H-1-1-QB
QB0002
Where to buy
Export PDF
Tools
Add to comparison
QB0002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.500
Product height mm
114.300
Product length in
24.755
Product length mm
628.777
Product width in
4.500
Product width mm
114.300
Sub brand
HYDRO-LINE
Hydro-Line