Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB000G
Q6F-6.00X6.00-B-2.50-2M-N-N-N-2-2-QB000
QB000G
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
QB000G
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.500
Product height mm
165.100
Product length in
15.625
Product length mm
396.875
Product width in
8.625
Product width mm
219.075
Sub brand
HYDRO-LINE
Hydro-Line