Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB003H
Q6F-1.50X2.50-B-0.63-2-N -N-N-1-1-QB003H
QB003H
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
QB003H
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.000
Product height mm
50.800
Product length in
9.000
Product length mm
228.600
Product width in
3.375
Product width mm
85.725
Sub brand
HYDRO-LINE
Hydro-Line