Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB1000J
Q6DC-2.00X4.38-N-0.63-2- N-N-N-2-2-Q
QB1000J
Where to buy
Export PDF
Tools
Add to comparison
QB1000J
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
11.505
Product length mm
292.227
Product width in
2.500
Product width mm
63.500
Sub brand
HYDRO-LINE
Hydro-Line