Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB10015
Q6A-2.00X26.00-N-0.63-2- N-L-L-1-1-Q
QB10015
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
QB10015
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
32.313
Product length mm
820.750
Product width in
4.000
Product width mm
101.600
Sub brand
HYDRO-LINE
Hydro-Line