Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB1001L
Q6F-2.00X12.00-N-0.63-2- N-L-H-4-4-QL
QB1001L
Where to buy
Export PDF
Tools
Add to comparison
QB1001L
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.500
Product height mm
63.500
Product length in
18.500
Product length mm
469.900
Product width in
4.125
Product width mm
104.775
Sub brand
HYDRO-LINE
Hydro-Line