Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
QB1001N
Q6C-3.25X2.00-B-1.00-2-L -L-L-4-4-QB1001
QB1001N
Where to buy
Export PDF
Tools
Add to comparison
QB1001N
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
10.500
Product length mm
266.700
Product width in
3.750
Product width mm
95.250
Sub brand
HYDRO-LINE
Hydro-Line