Weatherhead by Danfoss
QC-18X
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
QC-18X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Weatherhead by Danfoss | |
| Color | Clear | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Machine mountable | No | |
| Material | Plastic | |
| Packaged Height | 3.976 in | |
| Packaged Length | 13.976 in | |
| Packaged Volume | 555.686 in³ | |
| Packaged Weight | 3.395 lb | |
| Packaged Width | 10 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 7 in | |
| Product Type | Assortment Case | |
| Product Volume | 32.813 in³ | |
| Product Weight | .5 lb | |
| Product Width | 3.75 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 27121604 | |
| UPC | 757522786782 | |
| Wheels | No |