
Danfoss
R12-Z97
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
R12-Z97
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Gender 3 | Male | |
| End Size 1 | 0.5 IN | |
| End Size 2 | 3/4 IN | |
| End Size 3 | 7/16 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | SAE | |
| End Type 3 | SAE | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Item type | Line/Hose/Tube Female/SAE Male/SAE Male Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.45 in | |
| Product Length/Depth | 2.27 in | |
| Product material | Carbon Steel | |
| Product Type | A/C Fitting | |
| Product Volume | 5.005 in³ | |
| Product Weight | .3 lb | |
| Product Width | .9 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 2 | 3/4-16 | |
| Thread Size 3 | 7/16-20 | |
| Trade Name | 757 E series | |
| Tube OD 1 | .5 in | |
| Tube OD 2 | .5 in | |
| Tube OD 3 | .5 in | |
| UNSPSC | 27121707 | |
| UPC | 757522713665 |