R5H1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
R5H1
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Tie Rod |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Non-Rotating | Yes |
| Product Type | Threaded |
| Reciprocating | Yes |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TA Series |