COUPLING,R4000,U,1/2,CS,-8BSPP,NBR,4B
RA040300E
Catalog item:
RA040300E
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
RA040300E
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionFluid transferGeneral industry |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | RA040300E |
| Cracking pressure bar | 4.00 |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 8.45 |
| Hex size 1 IN | 1.060 |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 2 | G 1/2 |
| Valve Type | 1 way |
| Working pressure max psi | 7250 |