Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD BOOT | Rod boot |
| Product height in | 5.500 | |
| Product height mm | 139.700 | |
| Product length in | 13.250 | |
| Product length mm | 336.550 | |
| Product width in | 5.500 | |
| Product width mm | 139.700 |