Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
RB051A070G2A
MINIROL 51 PB STEERING UNIT
RB051A070G2A
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
RB051A070G2A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.770
Product height mm
95.758
Product length in
4.880
Product length mm
123.952
Product width in
3.770
Product width mm
95.758