
Boston by Danfoss
RDSA100001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
RDSA100001
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Boston by Danfoss |
| Feature | A solution for every hose needIndustry leader since 1870Designed for safety and reliability |
| Outside diameter | 9.05 in |
| Product Diameter | 9.05 in |
| Product Height | 9.05 in |
| Product Length/Depth | 4.01 in |
| Product material | Aluminum |
| Product Type | Industrial Hose |
| Product Volume | 328.429 in³ |
| Product Weight | .672 lb |
| Product Width | 9.05 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | EHM001 Series |