Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDUSCG | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedUSCG |
| Compliances | EN857 2SCISO 11237-1 TYPE 2SCSAE 100R16 TYPE S | EN857 2SCISO 11237-1 Type 2SCSAE 100R16 Type S |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.9 | |
| Fitting drop dimension 2 MM | 47.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 10 | Size 10 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 1P | Winner 1 PC - Crimp |
| Fittings end type 1 | WJ | FEMALE 37 DEGREE SWIVEL(SLIPNUT) |
| Fittings end type 2 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH781 SERIES | GH781 Series |
| Legacy fitting part number 1 | 26711Y-12-08TZ | |
| Legacy fitting part number 2 | 26791Y-10-08H47Z | |
| Overall length IN | 47.7 | |
| Overall length MM | 1211 | |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |