Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 2.6 | |
| Fitting drop dimension 1 MM | 66.0 | |
| Fitting drop dimension 2 IN | 3.0 | |
| Fitting drop dimension 2 MM | 77.0 | |
| Fitting end size 1 | 10 | Size 10 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | W5 | Winner 1 PC (R5) - Crimp |
| Fittings end type 1 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| Fittings end type 2 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | FC350 SERIES | FC350 Series |
| Legacy fitting part number 1 | 24295-10-12LTZ | |
| Legacy fitting part number 2 | 24295-12-12LTZ | |
| Overall length IN | 14.2 | |
| Overall length MM | 362 | |
| Thread size 2 | 1 3/16-12 UN | 1 3/16-12 UN |