Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | W5 | Winner 1 PC (R5) - Crimp |
| Fittings end type 1 | MP | NPTF Male |
| Fittings end type 2 | 7C | FEMALE 37 DEGREE SWIVEL(CRIMP) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | FC350 SERIES | FC350 Series |
| Legacy fitting part number 1 | 15615-F12-12LTZ | |
| Legacy fitting part number 2 | 26715-12-12LTZ | |
| Overall length IN | 78.8 | |
| Overall length MM | 2001 | |
| Thread size 2 | 1 1/16-12 UN | 1 1/16-12 UN |