Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC RAILWAY SYSTEMSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | Hydraulic railway systemsPetroleum based fluidsWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 2 | |
| Fitting series | 2T | Winner 2 OC (TTC) |
| Fittings end type 1 | B2 | FEMALE BSPP SWIVEL O-RING SEAL(CRIMP NUT) |
| Fittings end type 2 | B2 | FEMALE BSPP SWIVEL O-RING SEAL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC045 SERIES | EC045 Series |
| Legacy fitting part number 1 | 2261TC-08-08ORNZ | |
| Legacy fitting part number 2 | 2261TC-08-08ORNZ | |
| Overall length IN | 30.2 | |
| Overall length MM | 766 |