Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 36 | Size 36 |
| Fitting end size 2 | 36 | Size 36 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | TC | Winner 1 PC Textiles |
| Fittings end type 1 | DK | DKO-L 24deg Male light duty |
| Fittings end type 2 | 1W | 24 DEG. DKO SWIVEL LIGHT DUTY(WIRENUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH585 SERIES | GH585 Series |
| Legacy fitting part number 1 | 1041TC-36-16Z | |
| Legacy fitting part number 2 | 2041TC-36-16WZ | |
| Overall length IN | 16.9 | |
| Overall length MM | 430 | |
| Thread size 2 | M36X2 | M36x2 |