Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC RAILWAY SYSTEMSPETROLEUM BASED FLUIDSWATER-GLYCOL SYSTEMS | Hydraulic railway systemsPetroleum based fluidsWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1G | OTC - over the cover |
| Fittings end type 1 | DL | DKO-L 24deg Female light duty |
| Fittings end type 2 | DL | DKO-L 24deg Female light duty |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC045 SERIES | EC045 Series |
| Legacy fitting part number 1 | 1G8DL5 | |
| Legacy fitting part number 2 | 1G8DL5 | |
| Overall length IN | 17.6 | |
| Overall length MM | 446 | |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Thread size 2 | M16X1.5 | M16x1.5 |