Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PEAK HYDRAULIC SYSTEMS | High peak hydraulic systems |
| Brand | DANFOSS | Danfoss |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.8 | |
| Fitting drop dimension 2 MM | 70.0 | |
| Fitting end size 1 | 42 | Size 42 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | Y4 | Winner 1 PC (4SP) - Crimp |
| Fittings end type 1 | WS | 24 DEG. DKO SWIVEL HEAVY DUTY(SLIPNUT) |
| Fittings end type 2 | CK | CODE 62 FLANGE WITH O-RING ATTACHED |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | EC512 SERIES | EC512 Series |
| Legacy fitting part number 1 | 20512Y-42-16TZ | |
| Legacy fitting part number 2 | 87692Y-16-16RZ | |
| Overall length IN | 18.7 | |
| Overall length MM | 476 | |
| Thread size 1 | M42X2 | M42x2 |