RPE3-043Z11/M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
RPE3-043Z11/M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Type | Spring centered | |
| Flow rate | 30 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Leakage | Standard | |
| Light | No | |
| Model Code | RPE3-043Z11/M | |
| Pressure Rating | 210 bar | |
| Product Height | 2.42 in | |
| Product Length/Depth | 7.56 in | |
| Product Volume | 25.979 in³ | |
| Product Weight | 2.75 lb | |
| Product Width | 1.42 in | |
| Seal material | Buna-N | |
| Size | D04 | |
| Special features | None | |
| Spool Center Condition | A Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 80 °C | |
| Working temperature - min | -30 °C |