-product-details

RPE3062R21/12E13

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
Actuation IdentificationSolenoid A
Actuation TypeSolenoid Operated
ApplicationDie casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water)
Body materialGray Iron
Build TypeSpring offset end to end
Flow rate80 l/min
Fluid Cleanliness19/17/14 micron
Fluid compatibilityPetroleum Oils
FunctionDirectional Control Valve
LeakageStandard
LightNo
Model CodeRPE3062R21/12E13
Pressure Rating210 bar
Product Height3.64 in
Product Length/Depth6.93 in
Product Volume45.153 in³
Product Weight3.52 lb
Product Width1.79 in
Seal materialBuna-N
SizeD06
Special featuresNone
Spool Center ConditionB Port End
Spool Monitor SwitchNone
Spring ArrangementB
StageSingle Stage
Sub-brandNone
Valve Mount TypeSubplate/manifold mounted
Working temperature - max80 °C
Working temperature - min-30 °C