Danfoss Hansen
RTC1604-57
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
RTC1604-57
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Air, water, and other refrigerants applications | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Connection style | Manual Connect | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 2 | 1/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPT | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Anodized | |
| Hex Size 1 | 1 in | |
| Item type | Female Half | |
| Latch type | Push/pull | |
| Media | Other | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Product Height | .88 in | |
| Product Length/Depth | 2.38 in | |
| Product material | Aluminum | |
| Product Type | Quickseal | |
| Product Volume | 1.843 in³ | |
| Product Weight | .223 lb | |
| Product Width | .88 in | |
| Seal material | Neoprene | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | RTC Series | |
| UPC | 678146210326 | |
| Working pressure | 650 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -20 °F |