Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
S-1060-SAB
ROD EYE/OUTSIDE PROCESSING
S-1060-SAB
Tools
Add to comparison
Add to comparison
S-1060-SAB
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod eye
Product height in
5.000
Product height mm
127.000
Product length in
2.000
Product length mm
50.800
Product width in
3.000
Product width mm
76.200
Thread type
Small male UN thread