S-1116Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S-1116Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .875 in | |
| Compatible hoses | For use with Everflex Hoses STW, SCTW, B, M, S, SC | |
| Construction style | Swage | |
| End Size 1 | 1 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 1.375 in | |
| Hose cut-off factor | 1.625 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.375 in | |
| Product Length/Depth | 2.94 in | |
| Product material | Stainless Steel | |
| Product Volume | 5.558 in³ | |
| Product Width | 1.375 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| UPC | 678146030757 |