S-1316Z
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S-1316Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .875 in | |
| Compatible hoses | For use with Everflex Hoses STW, SCTW, B, M, S, SC | |
| Construction style | Swage | |
| End gender 2 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | JIC 37 | |
| End type 2 | Line/Hose/Tube | |
| Hex Size 1 | 1.375 in | |
| Hex Size 2 | 1.5 in | |
| Hose cut-off factor | 1.51 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 2.88 in | |
| Product material | Stainless Steel | |
| Product Volume | 6.48 in³ | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| UPC | 678146033277 |