
S-452-M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | MOUNTING BRACKET | Mounting bracket |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 2.620 | |
| Product length mm | 66.548 | |
| Product width in | 3.500 | |
| Product width mm | 88.900 |