MTG BRKT S
S-452-M-SAB
ToolsS-452-M-SAB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 3.500 |
| Product width mm | 88.9 |