ROD EYE ASSEMBLY
S-460-SAB-GF-10
ToolsS-460-SAB-GF-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod eye |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread type | Small male UN thread |