
Danfoss
S-553-R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S-553-R
Product specifications
Characteristic | Value |
|---|---|
| Application | In Industrial application |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 4.5 in |
| Package contents | Cylinder piston |
| Product Height | 4.5 in |
| Product Length/Depth | 1.5 in |
| Product Type | Piston |
| Product Volume | 30.375 in³ |
| Product Width | 4.5 in |
| Sub-brand | None |
| Trade Name | None |