S-56717-5770-255-A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S-56717-5770-255-A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Wiper | |
| Product material | Synthetic rubber | |
| Product Type | Spare Part | |
| Sub-brand | None | |
| Trade Name | None |